IESNA:LM-63-2002
[TEST]P735856
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S1005D850-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4951
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
2433.5 2567.3 2717.9 2900.2 3047.3 3179.5 3331.7 3393.6 3437 3455.4
3440.4 3405.3 3338.4 3234.7 3141 3035.6 2888.4 2766.4 2654.3 2565.7
2436.9 2329.8 2189.3 2172.6 2067.2 2008.7 1926.7 1866.5 1808 1747.8
1697.6 1582.2 1485.2 1383.2 1271.1 1159.1 1033.6 903.2 791.1 680.7
593.7 533.5 466.6 406.4 357.9 307.7 260.9 212.4 172.3 132.1
97 63.6 36.8 15.1 0
2433.5 2553.9 2691.1 2836.6 2990.5 3142.7 3256.4 3346.7 3418.6 3440.4
3447.1 3422 3375.2 3316.6 3226.3 3134.3 3020.6 2908.5 2814.9 2696.1
2587.4 2483.7 2324.8 2288 2189.3 2109.1 2042.2 1963.5 1901.7 1829.7
1772.9 1645.8 1527 1423.3 1324.6 1220.9 1112.2 1003.5 881.4 771
664 580.4 503.4 438.2 379.7 324.5 274.3 224.1 180.6 138.8
98.7 66.9 38.5 16.7 0
2433.5 2495.4 2599.1 2709.5 2821.5 2938.6 3032.3 3137.7 3221.3 3281.5
3325 3348.4 3358.4 3351.7 3333.3 3303.2 3248 3206.2 3131 3055.7
2972.1 2895.1 2766.4 2732.9 2654.3 2557.3 2470.3 2380 2293 2222.8
2134.1 1953.5 1787.9 1637.4 1508.6 1383.2 1271.1 1174.1 1065.4 970.1
874.7 781.1 689.1 602.1 511.8 433.2 357.9 291 229.1 168.9
120.4 78.6 43.5 18.4 0
2433.5 2498.8 2553.9 2602.4 2652.6 2716.2 2779.7 2821.5 2890.1 2918.6
2962 3012.2 3047.3 3062.4 3095.8 3105.9 3117.6 3124.3 3119.3 3107.5
3102.5 3085.8 3054 3044 3012.2 2982.1 2938.6 2906.8 2855 2814.9
2761.3 2634.2 2492.1 2343.2 2196 2023.8 1866.5 1704.3 1547.1 1399.9
1246 1098.8 963.4 841.3 717.5 600.4 495.1 398.1 314.4 230.8
162.2 103.7 56.9 21.7 0
2433.5 2455.3 2455.3 2451.9 2443.6 2436.9 2425.2 2410.1 2403.4 2391.7
2373.3 2349.9 2328.2 2314.8 2291.4 2264.6 2232.8 2216.1 2189.3 2152.5
2119.1 2095.7 2043.8 2028.8 1990.3 1971.9 1931.8 1884.9 1851.5 1819.7
1776.2 1672.5 1575.5 1473.5 1371.5 1276.1 1170.8 1070.4 975.1 878.1
786.1 700.8 622.2 536.9 468.3 399.7 341.2 276 220.8 168.9
120.4 80.3 45.2 20.1 0
2433.5 2406.8 2351.6 2301.4 2252.9 2206.1 2160.9 2109.1 2060.5 2035.5
1983.6 1941.8 1905 1863.2 1816.4 1777.9 1734.4 1701 1662.5 1625.7
1592.2 1560.5 1506.9 1495.2 1458.4 1425 1394.9 1363.1 1328 1297.9
1262.8 1192.5 1117.2 1048.7 981.8 918.2 858 797.8 742.6 692.4
633.9 577 521.8 468.3 414.8 361.3 307.7 257.6 205.7 160.6
115.4 78.6 45.2 21.7 0
2433.5 2361.6 2257.9 2172.6 2107.4 2043.8 1987 1915 1851.5 1819.7
1766.2 1717.7 1684.2 1642.4 1604 1563.8 1527 1495.2 1448.4 1413.3
1379.8 1354.7 1299.6 1281.2 1251 1231 1199.2 1174.1 1155.7 1127.3
1102.2 1042 993.5 938.3 889.8 843 796.1 751 704.1 659
607.1 560.3 513.5 465 413.1 361.3 309.4 262.6 212.4 167.3
123.8 82 48.5 21.7 0
2433.5 2333.2 2232.8 2127.5 2058.9 1976.9 1906.7 1828.1 1798 1731.1
1689.2 1639.1 1609 1555.4 1517 1468.5 1436.7 1388.2 1353.1 1328
1292.9 1259.4 1227.6 1209.2 1187.5 1159.1 1134 1108.9 1087.1 1058.7
1038.6 983.4 936.6 901.5 861.3 822.9 786.1 744.3 702.5 659
612.1 563.6 520.2 475 428.2 378 329.5 279.3 227.5 180.6
130.5 87 48.5 18.4 0
2433.5 2309.8 2201 2122.4 2035.5 1950.2 1869.9 1801.3 1766.2 1695.9
1645.8 1597.3 1572.2 1508.6 1476.8 1431.7 1388.2 1356.4 1323 1292.9
1262.8 1232.7 1190.8 1179.1 1152.4 1129 1105.5 1073.8 1053.7 1026.9
1010.2 966.7 928.3 894.8 863 826.2 786.1 747.6 705.8 662.3
618.8 572 528.5 483.4 438.2 386.4 336.2 286 232.5 180.6
130.5 87 46.8 20.1 0
